SKINTOP® DIX-M AUTOMATION

Multiple sealing insert with longitudinal cut for assembled data cables, IP 68 sealing.

Supplementary automation components from LappAssembly timeOptimum strain reliefTemperature-resistantUV-resistant

Article number Article designation / sizeNumber of cables x cable Ø (mm)Pieces / PU
SKINTOP® DIX-M ASI
53611001
M 20150
SKINTOP® DIX-M ASI DUO
53611004
M 25250
SKINTOP® DIX-M CUT
53440982
M 251 x 3.0 - 7.050
53440983
M 251 x 4.0 - 9.050
53440980
M 25150
53440970
M 321 x 4.5 - 6.550
53611006
M 321 x 5.0 - 8.550
53611005
M 321 x 6.0 - 11.050
53611007
M 323 x 6.0 - 8.050
53310444
M 403 x 7.0 - 10.025
53611008
M 404 x 6.5 - 9.025

Benefits

  • Special design with a round pilot hole and longitudinal cut for an easy insertion of one or more assembled data cables.
  • Protection class IP 68 can be achieved if the holes are optimally covered.
  • High functional safety thanks to optimal strain relief.

Application range

  • For use with metric SKINTOP®/SKINTOP® CLICK cable glands.
  • To be used instead of the standard sealing insert in the SKINTOP® cable gland.
  • UV and oil resistant material.

Product Make-up

  • Precise cut for AS-I bus cables
  • Seal with hole and cut for easy insertion of pre-assembled field bus cables

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

On request

  • Special shapes

Colour delivered

  • Black, RAL 9005

Material

  • NBR

Protection rating

  • IP 54
  • IP 66 and IP 68 - 5 bar, 30 min (only applies to slotted DIX inserts if the specified clamping range is observed)

Temperature range

  • -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.