SKINTOP® DV

SKINTOP® DV, PG multiple sealing inserts, prevents moisture from seeping in, as protection of unoccupied connection points

Reliability Assembly time

Article number Article designation / size Ø F mm Height (mm)
SKINTOP® DV
53800640
DV 7 7 6.5
53800641
DV 9 8.5 7.5
53800579
DV 11 10.5 8.5
53800583
DV 13,5 12.5 8.5
53800642
DV 16 14.5 9
53800643
DV 21 18.5 11

Benefits

  • Prevents moisture from seeping into the housing interior

Application range

  • These seals are placed into the sealing ring of the SKINTOP® cable glands.
  • Preparation for assembly
  • Protection of unused connection points

Note

  • When assembled professionally and properly, IP 68 can be reached
  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one PU

Classification

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Screw plug

Colour delivered

  • Black

Material

  • CR

Temperature range

  • -30°C to +100°C

Photographs are not to scale and do not represent detailed images of the respective products.