SKINMATIC® MH Set

SKINMATIC® MH Set, metric mounting tools with shaped contact surface for SKINTOP® gland sizes up to M110x2

Assembly tool for SKINTOP® gland sizes up to M110 x 2

Article number Width of flat surface (mm)Brass gland sizesOverall length (mm)
SKINMATIC® MH-Set
61791273
16/20, 24/29, 36/45M 12, M 16, M 20, M 32, M 40200 / 220 / 250
SKINMATIC® MH single wrench
61791267
54M 50-
61791268
67M 63-
61791269
75M 63 plus-
61791286
95M 75-
61791287
115M 90-
61791288
135M 110-

  • Not subjected to RoHS directive.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002130
  • ETIM 5.0 Class-Description: Spanner

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002130
  • ETIM 6.0 Class-Description: Spanner

Benefits

  • Fast, secure and damage-free assembly
  • Shaped contact surface prevents the spanner from sliding off

Application range

  • Special tools designed for metric SKINTOP® brass types

Product features

  • Assembly set manufactured from chromium-plated tool steel
  • The SKINMATIC® MH set consists of three special keys:
  • OK 16/20 mm (M12/M16)
  • OK 24/29 mm (M20/M25)
  • OK 36/45 mm (M32/M40)