alter Browser Firefox Browser Internet Explorer Browser Safari Browser Opera Browser
 
 

SKINTOP® DV

SKINTOP® DV, PG multiple sealing inserts, prevents humidity from seeping in, as protection of unused connection points

Assembly time Reliability
APP_CE
SKINTOP® DV
Part numberArticle designation / sizeØ-F mmHeight (mm)Pieces / PU  
SKINTOP® DV
53800640 Dokumente DV 77.06,5500
53800641 Dokumente DV 98,57,5500
53800579 Dokumente DV 1110,58,5250
53800583 Dokumente DV 13,512,58,5250
53800642 Dokumente DV 1614,59250
53800643 Dokumente DV 2118,511100

Application range

  • These seals are placed into the sealing ring of the SKINTOP® cable glands.
  • Preparations
  • Protection of unused connection points

Benefits

  • Prevents humidity from seeping into the housing

Note

  • When assembled professionally and properly, the protection class of IP 68 can be reached
  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification
ETIM 5.0 Class-ID: EC000032
ETIM 5.0 Class-Description: Plug for cable screw gland

Colour delivered
Black

Material
CR

Temperature range
-30°C to +100°C

Photographs are not to scale and do not represent detailed images of the respective products.