ASI distributor

AS-Interface distributor

Universal and easy to install AS-Interface distributor for data and power supply. Versions as H distributor or with M12 socket.

Robust Space requirement Low weight Assembly time Automation & fältinstallation

Article number Article designation Length in m
Distribution of 1 flat cable
on 2 flat cables (H distributor)
22260802
AB-ASI-J-Y-Y-N -
on M12 socket (2-pin)
22260800
AB-ASI-J-Y-N-M12FS -
22260803
AB-ASI-J-Y-N-PUR-1.0-M12FS 1
22260804
AB-ASI-J-Y-N-PUR-2.0-M12FS 2
Distribution of 2 flat cables
on M12 socket (4-pin)
22260801
AB-ASI-J-Y-B-M12FS -
22260805
AB-ASI-J-Y-B-PUR-1.0-M12FS 1
22260806
AB-ASI-J-Y-B-PUR-2.0-M12FS 2

Benefits

  • Cost-effective and rational wiring for AS-Interface installations
  • Space-saving due to compact dimensions
  • Easy to install

Product features

  • Mountable distributor with flat cable clamp
  • On 2 flat cables or straight M12 socket (A-coded)
  • Suitable for drag chains
  • Panel mounting
  • Rated current ≤ 4 A
    (H-distributor: I ≤ 8 A)

Design

  • Core cross-section: 0.34 mm²
  • Core colour code: bn (1), wh (2), bu (3), bk (4)
  • Outer sheath: PUR halogen-free, black

Classification

  • ETIM 5.0 Class-ID: EC000313
  • ETIM 5.0 Class-Description: Communications technology adapter

Connection type

  • Penetration technique for flat cable

Protection rating

  • IP 67
  • (H-distributor: IP69)

Ambient temperature (operation)

  • -25°C to +75°C

Copper price basis: inclusive of copper. refer to catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Photographs are not to scale and do not represent detailed images of the respective products.