UNITRONIC® BUS IBS FD P

For highly flexible use in energy supply chains. Dry or damp rooms in harsh industrial environment. Core ident. code DIN 47100. Temp. range from -40°C bis +80°C

IBS - INTERBUS

Power chain Industrial machinery and plant engineering Automation & fältinstallation

Article number Cable type Article designation Number of pairs and mm² per conductor Outer diameter (mm) Copper index (kg/km) Weight (kg/km)
For highly flexible applications (power chains, moving machine parts)
2170216
Remote bus cable (RBC) UNITRONIC® BUS IBS FD P 3 x 2 x 0.25 7.9 39 64
2170218
Installation remote bus cable (INBC) UNITRONIC® BUS IBS FD P COMBI 3 x 2 x 0,25 + 3 x 1,0 7.9 62 92
For highly flexible applications (e.g. power chains)
- with UL/CSA (CMX) certification
2170818
Installation remote bus cable (INBC) UNITRONIC® BUS IBS FD P COMBI A 3 x 2 x 0,25 + 3 x 1,0 7.9 62 92

Benefits

  • Certified by INTERBUS CLUB

Application range

  • For highly flexible use in energy supply chains or permanently moving machines and linear robots
  • Dry or damp rooms
  • Harsh industrial environment

Product features

  • IBS cable - for highly flexible application
  • Remote bus cable + installation remote bus cable
  • 500 kbit/s = max. 400 m (remote bus cable)
  • max. 50 m (installation remote bus cable)
  • PUR outer sheath, tear and notch-resistant, resistant to mineral oils and abrasion when used in power chains

Norm references / Approvals

  • According to DIN EN 61158

Product Make-up

  • UNITRONIC® BUS IBS FD P
  • Stranded conductor, bare, core identification code in accordance with DIN 47100, braided copper wire for overall screening, PUR outer sheath, violet (RAL 4001), halogen-free, flame-retardant in accordance with IEC 60332-1-2.
  • UNITRONIC® BUS IBS FD P COMBI
  • Bare stranded copper wire conductor, cores twisted to pairs, core colours: white/brown / green/yellow / grey/pink (data). Bare copper wire stranded conductor, core colours: red, blue, green/yellow (power supply).
  • Overall screening of braided copper, PUR outer sheath (violet, RAL 4001), halogen-free, flame-retardant according to IEC 60332-1-2.

Classification

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Mutual capacitance

  • Flexible use: 10 x outer diameter

Peak operating voltage

  • (not for power applications) 250 V

Conductor resistance

  • (loop): max. 159.8 ohm/km

Minimum bending radius

  • Flexing: 15 x outer diameter

Test voltage

  • Core/core: 1500 V rms

Characteristic impedance

  • 100 Ohm

Temperature range

  • Fixed installation: -40°C to +80°C
  • Flexing: -30°C to +70°C

Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
INTERBUS is a registered trademark of Phoenix Contact GmbH & Co.
Photographs are not to scale and do not represent detailed images of the respective products.