UNITRONIC® BUS IBS Yv

Cable for outdoor use or direct burial + UV-resistant, core code according to DIN 47100. Temperature range from -30°C to +80°C

UV-resistant Solar Energy Industrial machinery and plant engineering Automation & fältinstallation Suitable for outdoor use Cold-resistant

Article number Cable type Article designation Number of pairs and mm² per conductor Outer diameter (mm) Copper index (kg/km) Weight (kg/km)
Suitable for outdoor use and direct burial, UV-resistant
2170207
Remote bus cable (RBC) UNITRONIC® BUS IBS Yv 3 x 2 x 0.22 9.3 37 94
2170217
Installation remote bus cable (INBC) UNITRONIC® BUS IBS Yv COMBI 3 x 2 x 0,22 + 3 x 1,0 9.4 60 128

Benefits

  • Certified by INTERBUS CLUB

Application range

  • Suitable for outdoor use and direct burial

Product features

  • IBS cable - for outdoor use or direct burial + UV-resistant (remote bus cable + installation remote bus cable)
  • The stated bit rates result in the following cable lengths (maximum) of one bus segment:
  • 500 kbit/s = max. 400 m
  • Flame-retardant according to IEC 60332-1-2

Norm references / approvals

  • According to DIN EN 61158

Design

  • Data: Braided bare conductor, core colours: white/brown / green/yellow / grey/pink
  • Power supply: Braided conductor, bare, core colours red, blue, green/yellow
  • Overall copper wire shielding
  • Reinforced PVC outer sheath
  • Colour: black (RAL 9005)

Classification

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Operating capacitance

  • Flexible use: 10 x outer diameter

Peak operating voltage

  • (not for power applications)
    250 V

Conductor resistance

  • (loop): max. 186 ohm/km

Minimum bending radius

  • Fixed installation: 8 x outer diameter

Test voltage

  • Core/Core: 1500 V eff.

Characteristic impedance

  • 100 Ohm

Temperature range

  • Fixed installation: -40°C to +70°C

Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
Copper price basis: EUR 150/100 kg; see catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
Packaging: Ring ≤ 30 kg or ≤ 250 m, otherwise drum
Please specify the preferred packaging (e.g. 1 x 500 m drum or 5 x 100 m rings)
INTERBUS is a registered trademark of Phoenix Contact GmbH & Co.
Photographs are not to scale and do not represent detailed images of the respective products.