UNITRONIC® BUS PB

Fixed installation

These bus cables can be used for PROFIBUS-DP, PROFIBUS-FMS and FIP. Available with Fast Connect and halogen-free.

  • Lapp Kabel is a member of the PROFIBUS user organisation (PNO)
  • A for Advanced
    here: UL and CSA certifications

UV-resistant Halogen-free Industrial machinery and plant engineering Automation & fältinstallation

Article number Article designation Number of pairs and conductor diameter (mm) Outer diameter (mm) Copper index (kg/km) Weight (kg/km)
For fixed installation - conventional cable assembly
2170220
UNITRONIC® BUS PB 1 x 2 x 0.64 8 30.1 74
2170233
UNITRONIC® PB PE 1 x 2 x 0.64 8 30.1 57
2170226
UNITRONIC® BUS PB H 7-W 1 x 2 x 0.64 8 30.1 55
2170225
UNITRONIC® BUS PB COMBI 7-W 1 x 2 x 0,64 Ø + 3 x 1,0 mm² 9.8 59 92
For fixed installation - UL/CSA CMX certification
2170219
UNITRONIC® BUS PB A 1 x 2 x 0.64 8 30.1 57
For fixed installation - UL/CSA CMG certification
2170824 UNITRONIC® BUS PB 7-W A 1 x 2 x 0.64 8 30.1 55
For fixed installation - "Fast Connect" cable assembly
2170333
UNITRONIC® BUS PB PE FC 1 x 2 x 0.64 8 26 67
For fixed installation - UL/CSA CMX certification
2170330
UNITRONIC® BUS PB P FC 1 x 2 x 0.64 8 26 71
For fixed installation - "Fast Connect" cable assembly - UL/CSA CMG certification
2170820
UNITRONIC® BUS PB FC 1 x 2 x 0.64 8 26 84
2170826 UNITRONIC® BUS PB 7-W FC 1 x 2 x 0.64 8 26 67
2170326
UNITRONIC® BUS PB-H FC 1 x 2 x 0.64 8 26 72

Application range

  • For fixed installation
    Maximum electromagnetic screening
  • Dry or damp rooms
  • Article no. 2170233, 2170333, 2170820, 2170824, 2170826 are all UV-resistant

Product features

  • These bus cables can be used for PROFIBUS-DP as well as for PROFIBUS-FMS and FIP
  • Based on the bit rates listed, in accordance with PNO specifications the following maximum cable lengths for a bus segment apply
    (cable type A, PROFIBUS-DP):
    93.75 kbit/s = 1200 m
    187.5 kbit/s = 1000 m
    500 kbit/s = 400 m
    1.5 Mbit/s = 200 m
    12.0 Mbit/s = 100 m

Norm references / approvals

  • In accordance with DIN 19245 and EN 50170, e.g. for SIEMENS SIMATIC NET, also suitable for FIP (Factory Instrumentation Protocol)
  • See below for UL certification type

Design

  • FC: "Fast Connect" cable design
  • P: Polyurethane
    H: Halogen-free
  • PE: Polyethylene, sheath colour, black. E.g. for the food
    and beverage industry.
  • 7-W: 7-wire, e.g. for applications
    where vibrations occur
  • COMBI: Data transmission and
    power supply in one cable

Classification

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Operating capacitance

  • (800 Hz): max. 30 nF/km

Peak operating voltage

  • (not for power applications)
    250 V

Conductor resistance

  • (loop): max. 186 ohm/km.
    See data sheet

Minimum bending radius

  • Fixed installation: see data sheet

Test voltage

  • Core/Core: 1500 V eff.

Characteristic impedance

  • 150 ±15 ohm

Unless otherwise specified, the product values shown are nominal values. You can receive further values, such as tolerances, upon request if they available and have been released for publication.
Copper price basis: EUR 150/100 kg; see catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
Packaging: Ring ≤ 30 kg or ≤ 250 m, otherwise drum
Please specify the preferred packaging (e.g. 1 x 500 m drum or 5 x 100 m rings)
SIMATIC NET® is a registered trademark of Siemens AG
Lapp Kabel is a member of the PROFIBUS user organisation (PNO)
Photographs are not to scale and do not represent detailed images of the respective products.