RE-2Y(ST)Yv PiMF

Computer cable with reinforced outer sheath and statically shielded core pairs

RE-2Y(ST)Yv PiMF: PVC computer data cables, 7 wires, Low capacitance PiMF/ Pairs in metal foil, Screened/ Static Foil, PVC jacket Black or blue, Flame retardant

Interference signals

Article number Dimensions in mm2 per conductor Outer diameter (mm) Copper index (kg/km) Weight (kg/km)
RE-2Y(ST)Yv PiMF
0.5 mm² blue
0032438
2.0 x 2.0 x 0.5 10 35 128
0032442
12.0 x 2.0 x 0.5 16.7 161 325
0.5 mm² black
0032448
2.0 x 2.0 x 0.5 10 35 128
0032449
4.0 x 2.0 x 0.5 11.6 60 170
0032450
8.0 x 2.0 x 0.5 14.4 121 230
0032451
10.0 x 2.0 x 0.5 15.9 136 270
0032453
16.0 x 2.0 x 0.5 19.1 212 430
1.3 mm² blue
0032458
2.0 x 2.0 x 1.3 12.4 68 184
1.3 mm² black
0032464
2.0 x 2.0 x 1.3 12.4 68 184
0032465
4.0 x 2.0 x 1.3 14.2 124 269
0032466
8.0 x 2.0 x 1.3 18.5 239 442
0032467
12.0 x 2.0 x 1.3 22.2 353 593

Benefits

  • Static shield made of aluminium-laminated plastic film with drain wire minimises the interference of high frequency, electromagnetic fields
  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)
  • Low operating capacitance due to polyolefin-based insulation compound

Application range

  • In measurement, regulation and control engineering
  • Electrically applicable where modern process computers have to process large volumes of data, e.g. high-capacity computer systems in waste incineration plants or sewage treatment plants
  • These cables are suitable for fixed installation in dry or damp rooms and, in case of the black jacketed versions, also for outdoor operation, while they all feature enhanced suitability for direct burial in the ground

Product features

  • Computer cable with shielded pairs and reinforced outer sheath
  • Outer sheath colour:
    black for outdoor applications or
    blue for intrinsically safe systems
  • Flame-retardant according to IEC 60332-1-2

Norm references / approvals

  • Based on EN 50288-7

Design

  • 7-wire bare stranded copper conductor,
    core insulation made of polyethylene (PE),
    cores twisted into pairs,
    pair screening made of aluminium-laminated plastic foil with bare copper drain wire,
    PiMF marking using numbered foil,
    pairs stranded in layers
  • Complete stranding contains one core for communication (core colour orange);
    the communication core is omitted on single-pair versions.
  • Aluminium-laminated plastic film static shield with tin-plated drain wire
  • Reinforced outer sheath made of PVC
  • Outer sheath colour: black (RAL 9005)
    or blue (RAL 5015)

Classification

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Data cable

Core identification code

  • a-core: black; b-core: white
    with consecutive numbers:
    1-1, 2-2, 3-3, 4-4 etc.

Operating capacitance

  • (at 800 Hz max.):
    C/C: 0.5 mm²: 75 nF/km
  • (at 800 Hz max.):
    C/C: 1.3 mm²: 100 nF/km

Peak operating voltage

  • (not for power applications)
    300 V

Inductance

  • max. 0.75 mH/km

Conductor resistance

  • 0.5 mm²: max. 39.2 ohm/km
  • 1.3 mm²: max. 14.2 ohm/km

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 7.5 x outer diameter

Short-range crosstalk attenuation

  • At 60 kHz: min. 1.02 dB/km

Test voltage

  • Core/Core: 2000 V
  • Core/Shield: 600 V

Characteristic impedance

  • approx. 100 ohm

Temperature range

  • Occasional flexing: -5°C to +50°C
  • Fixed installation: -40°C to +80°C

Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
Copper price basis: EUR 150/100 kg; see catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
Packaging: Ring ≤ 30 kg or ≤ 250 m, otherwise drum
Please specify the preferred packaging (e.g. 1 x 500 m drum or 5 x 100 m rings)
Photographs are not to scale and do not represent detailed images of the respective products.