UNITRONIC® FD CP (TP) plus

Screened highly flexible data transmission cable with PUR outer sheath and twisted pairs - UL/CSA-listed

UNITRONIC® FD CP (TP) plus: Low-frequency PUR data cable UL AWM CMX VW-1 Halogen-free, Highly flexible Drag chain, Screened Twisted pair, Low capacitance, -40°C

  • Flexible at cold temperatures
  • Low capacitance
  • Halogen-free

Torsion-resistant Interference signals Power chain Oil-resistant Mechanical resistance Halogen-free Wind Energy Cold-resistant

Article number Number of pairs and mm² per conductor Outer diameter (mm) Copper index (kg/km) Weight (kg/km)
UNITRONIC® FD CP (TP) plus
0030910
2 x 2 x 0.14 5.9 19.4 42
0030911
3 x 2 x 0.14 6.2 23.4 53
0030912
4 x 2 x 0.14 6.7 27.1 59
0030913
5 x 2 x 0.14 7.3 37.4 75
0030914
6 x 2 x 0.14 7.5 49.4 91
0030915
8 x 2 x 0.14 8.8 54.8 109
0030916
10 x 2 x 0.14 10.1 60.1 120
0030962
1 x 2 x 0.25 4.9 14 27
0030919
2 x 2 x 0.25 6.5 32 60
0030920
3 x 2 x 0.25 6.8 38.4 72
0030921
4 x 2 x 0.25 7.4 43.2 85
0030922
5 x 2 x 0.25 8.3 51.5 103
0030923
6 x 2 x 0.25 8.9 71.8 131
0030924
8 x 2 x 0.25 10.4 74.4 155
0030925
10 x 2 x 0.25 12 90 186
0030926
14 x 2 x 0.25 12.2 111.2 219
0030963
1 x 2 x 0.34 5.3 20 36
0030928
2 x 2 x 0.34 7.1 41 81
0030929
3 x 2 x 0.34 7.5 52 101
0030930
4 x 2 x 0.34 8.4 59 119
0030932
6 x 2 x 0.34 10.1 86.2 165
0030934
10 x 2 x 0.34 13.8 131.1 274
0030964
1 x 2 x 0.5 5.5 22 47
0030937
2 x 2 x 0.5 8.3 50 99
0030938
3 x 2 x 0.5 8.8 71.8 130
0030939
4 x 2 x 0.5 9.8 74.4 148
0030940
5 x 2 x 0.5 10.7 84.5 168
0030941
6 x 2 x 0.5 11.8 99.6 194
0030942
8 x 2 x 0.5 14 144.3 284
0030943
10 x 2 x 0.5 15.9 176 343
0030944
14 x 2 x 0.5 16.2 215.4 401
0030965
1 x 2 x 0.75 6.3 34 61
0030946
2 x 2 x 0.75 8.9 60 112
0030947
3 x 2 x 0.75 9.7 85.7 157
0030948
4 x 2 x 0.75 10.6 93.6 172
0030950
6 x 2 x 0.75 12.8 130.4 231
0030951
8 x 2 x 0.75 15.2 192.2 342
0030952
10 x 2 x 0.75 17.3 258 466
0030953
14 x 2 x 0.75 18.2 316.6 545
0030955
1 x 2 x 1 6.7 42 71
0030956
2 x 2 x 1 9.7 73 129
0030957
3 x 2 x 1 10.4 93.6 169
0030958
4 x 2 x 1 11.6 117.8 204
0030959
5 x 2 x 1 12.7 139 237

Benefits

  • Wide temperature range for applications in harsh climatic environments
  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)
  • UL AWM voltage rating 1000V in case of internal wiring allows for internal laying next to power cables with applied UL rating of 1kV
  • In the USA inside of industrial machines, according to NFPA 79, 2015 ed., 12.9.2 (exception 3 under 12.9.2: Up to 1 mm² and <16 AWG)

Application range

  • Suitable for use in measuring, control and regulating circuits
  • Linear robot, automated handling equipment
  • Drag chain use - in case of horizontal installation travel distances up to 100 m.
    ...No use inside drag chains in the USA since the UL AWM Style 21576 does not allow external wiring/ interconnection
  • For use in drag chains: Please observe the assembly guidelines in table T3
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)

Product features

  • Halogen-free, low capacitance and flexible at temperatures as low as -40°C
  • PUR outer sheath, tear- and notch-resistant, resistant to mineral oils and abrasion when used in power chains
  • Low-adhesive surface, resistant to hydrolysis and microbes, oil-resistant
  • Flame retardance: IEC 60332-1-2, VW-1 according to UL 1581, FT2 (Horizontal Flame Test)
  • Designed for 10 million alternating bending cycles and horizontal travel distances up to 100 metres

Norm references / approvals

  • cULus CMX (communications cable listing) according to UL 444 and CSA C22.2 no. 214, certified by UL (UL file no. of U.I. Lapp GmbH: E236660)
  • cULus AWM/ Recognized certification (by UL/UL file no. for U.I. Lapp GmbH: E63634): UL AWM Style 21576 according to UL 758 and AWM A/B I/II according to CSA C22.2 no. 210-11

Design

  • Extra-fine wire strand made of bare copper wires
  • Polyolefin-based core insulation
    Twisted pair (TP) structure
  • Fleece wrapping
  • Tinned-copper braiding
  • Outer sheath made of special PUR compound
    Outer sheath colour: grey (RAL 7001)

Classification

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Core identification code

  • DIN 47100, refer to appendix T9

Operating capacitance

  • Up to 0.5 mm²: 60 nF/km
  • Up to 1.0 mm²: 70 nF/km

Peak operating voltage

  • Peak: 250 V (not for power use or continuous operating voltage to ground above 49 VAC or 74 VDC)

Inductance

  • approx. 0.65 mH/km

Conductor design

  • Stranded, extra-fine wire
  • From 0.5 mm²: extra-fine wire IEC 60228 class 6

Torsion movement in WTG

  • TW-0 & TW-2, refer to Appendix T0

Minimum bending radius

  • Flexing: 7.5 x outer diameter
  • Fixed installation: 4 x outer diameter

Test voltage

  • Core/Core: 1500 V eff.
  • Core/Shield: 500 V

Temperature range

  • Flexing: -40°C to +80°C
  • Fixed installation: -40°C to +80°C
    cULus CMX: +75°C
    cULus AWM: +80 °C

Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
Copper price basis: EUR 150/100 kg; see catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
Packaging: Ring ≤ 30 kg or ≤ 250 m, otherwise drum
Please specify the preferred packaging (e.g. 1 x 500 m drum or 5 x 100 m rings)
Photographs are not to scale and do not represent detailed images of the respective products.