UNITRONIC® FD P plus

Highly flexible data cable with PUR sheath and AWM certification for use in the US and Canada

UNITRONIC® FD P plus - PUR data cable for versatile applications in power chains and permanently flexing applications and harsh environmental conditions

  • Flexible at cold temperatures
  • Low capacitance
  • Halogen-free

Power chain Oil-resistant Mechanical resistance Halogen-free Cold-resistant

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
UNITRONIC® FD P plus
0028647
2 x 0.14 3.7 2.8 20
0028650
3 x 0.14 3.9 4.1 25
0028651
4 x 0.14 4.2 5.6 30
0028652
5 x 0.14 4.5 7 34
0028677
6 x 0.14 4.8 8.4 42
0028653
7 x 0.14 5.1 9.8 48
0028654
10 x 0.14 6.1 14 60
0028678
12 x 0.14 5.9 16.8 67
0028656
18 x 0.14 6.8 25.2 87
0028657
25 x 0.14 8.3 35 120
0028658
2 x 0.25 4.1 5 27
0028659
3 x 0.25 4.3 7.5 32
0028660
4 x 0.25 4.7 10 39
0028661
5 x 0.25 5 12.5 49
0028679
6 x 0.25 5.4 15 55
0028662
7 x 0.25 5.8 17.5 61
0028663
10 x 0.25 7 25 80
0028680
12 x 0.25 6.7 30 87
0028664
14 x 0.25 7.1 35 103
0028665
18 x 0.25 8 45 125
0028666
25 x 0.25 9.8 62.5 171
0028667
2 x 0.34 4.5 6.8 33
0028668
3 x 0.34 4.8 10.2 41
0028669
4 x 0.34 5.2 13.6 55
0028670
5 x 0.34 5.6 17 62
0028671
7 x 0.34 6.5 23.8 80
0028672
10 x 0.34 8 34 110
0028673
14 x 0.34 8.2 47.6 144
0028674
18 x 0.34 9 61.2 175
0028675
25 x 0.34 11 85 239

Benefits

  • Tried-and-tested and reliable
  • Wide temperature range for applications in harsh climatic environments
  • UL AWM nominal voltage 1000V for internal, protected wiring allows internal laying directly next to power cables with applied UL nominal voltage of 1kV
  • In the USA inside of industrial machines, according to NFPA 79, 2015 ed., 12.9.2 (exception 3 under 12.9.2: Up to 1 mm² and <16 AWG)

Application range

  • Highly flexible data cable with PUR outer sheath, meets the highest service life requirements, even under harsh climatic conditions.
  • Multifunctional use, e.g. in the packaging industry and storage and retrieval units
  • Suitable for use in measuring, control and regulating circuits
  • Drag chain use - in case of horizontal installation travel distances up to 100 m.
    ...No use inside drag chains in the USA since the UL AWM Style 21576 does not allow external wiring/ interconnection
  • For use in drag chains: Please observe the assembly guidelines in table T3

Product features

  • PUR outer sheath, tear- and notch-resistant, resistant to mineral oils and abrasion when used in power chains
  • Flame retardance: ratings: IEC 60332-1-2, FT2 (Horizontal Flame Test)
  • Halogen-free, low capacitance and flexible at temperatures as low as -40°C
  • Oil-resistant
  • Low-adhesive surface, resistant to hydrolysis and microbes, oil-resistant

Norm references / approvals

  • Based on VDE 0812
  • cULus AWM/ Recognized certification (by UL/UL file no. for U.I. Lapp GmbH: E63634): UL AWM Style 21576 according to UL 758 and AWM A/B I/II according to CSA C22.2 no. 210-11

Design

  • Extra-fine wire strand made of bare copper wires
  • Polyolefin-based core insulation
  • Fleece wrapping
  • Outer sheath made of special PUR compound
    Outer sheath colour: grey (RAL 7001)

Classification

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Core identification code

  • DIN 47100, refer to appendix T9

Operating capacitance

  • C/C approx. 60 nF/km

Peak operating voltage

  • Peak: 250 V (not for power use or continuous operating voltage to ground above 49 VAC or 74 VDC)

Inductance

  • approx. 0.65 mH/km

Conductor design

  • Strand, extra-fine wire

Minimum bending radius

  • Flexing: 5 x outer diameter
  • Fixed installation: 3 x outer diameter

Test voltage

  • 1500 V

Temperature range

  • Flexing: -40°C to +80°C
  • Fixed installation: -40°C to +80°C

Unless otherwise specified, the product values shown are nominal values. You can receive further values, such as tolerances, upon request if they available and have been released for publication.
Copper price basis: EUR 150/100 kg; see catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
Packaging: Ring ≤ 30 kg or ≤ 250 m, otherwise drum
Please specify the preferred packaging (e.g. 1 x 500 m drum or 5 x 100 m rings)
Photographs are not to scale and do not represent detailed images of the respective products.