Distributor M8

Distributor with M8 slots and master cable/connection M12/M16

Passive distributors with M8 slots and firmly connected master cable in a fully sealed housing for structured wiring of sensors and actuators

Waterproof Power chain Space requirement Industrial machinery and plant engineering Automation & fältinstallation

Article number Article designation Connection cable (number of pins) Length in m Number of slots Status display
Fixed master cable
22260026
AB-B4-M8L-4-5,0PUR - 5 4 With LEDs
22260027
AB-B4-M8L-4-10,0PUR - 10 4 With LEDs
22260028
AB-B6-M8L-6-5,0PUR - 5 6 With LEDs
22260029
AB-B6-M8L-6-10,0PUR - 10 6 With LEDs
22260030
AB-B8-M8L-8-5,0PUR - 5 8 With LEDs
22260031
AB-B8-M8L-8-10,0PUR - 10 8 With LEDs
22260032
AB-B10-M8L-10-5,0PUR - 5 10 With LEDs
22260033
AB-B10-M8L-10-10,0PUR - 10 10 With LEDs
M12 connection
22260038
AB-B4-M8L-4-M12 8 - 4 With LEDs
22260039
AB-B6-M8L-6-M12 8 - 6 With LEDs
M16 connection
22260034
AB-B4-M8L-4-M16 8 - 4 With LEDs
22260035
AB-B6-M8L-6-M16 10 - 6 With LEDs
22260036
AB-B8-M8L-8-M16 12 - 8 With LEDs
22260037
AB-B10-M8L-10-M16 14 - 10 With LEDs

Benefits

  • Cost-effective and rational wiring of sensors and actuators
  • Instead of numerous individual conductors,
    one master cable is laid to the control unit
  • Hybrid cable for signal and power transmission
  • There are no assembly costs
    as the master cable
    is already pre-assembled
  • Suitable for drag chains

Product features

  • Single-occupied boxes
  • With fixed master cable or M12/M16 socket
  • LEDs indicate the operating mode of the distributor and the status of the sensors
  • PWIS-free

Norm references / approvals

  • E-file number: E75770

Design

  • Core insulation: PVC
  • Outer sheath: PUR, black

Classification

  • ETIM 5.0 Class-ID: EC002585
  • ETIM 5.0 Class-Description: Passive sensor/actuator distributor

Protection rating

  • IP65/IP67

Ambient temperature (operation)

  • -30°C to +80°C
  • Fixed installation -40°C to +90°C
    Flexing -5°C to 80°C

Current load capacity per slot

  • 2 A

Copper price basis: inclusive of copper. refer to catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Photographs are not to scale and do not represent detailed images of the respective products.
Unoccupied slots must be covered with protective caps - ArtNo. 22260606 (M8); 22260605 (M12).