UNITRONIC® SENSOR HD M12

S/A cable: Hygienic Design for Food&Beverage

4-pos. Sensor/actuator cable in Hygienic Design for food&beverage with M12 thread and stainless steel (V4A), high protection class IP65/IP67/IP68/IP69

  • IP69 for high-pressure cleaning
  • - 40 °C to + 105 °C

Food & BeverageMechanical and plant engineeringHalogen-freeCold-resistantCorrosion-resistantPower chainTemperature-resistantWaterproof

ECOLABFDA

Article number Article designationNumber of pinsLength (m)DesignRated voltage (V)PU
Plug
22262040
AB-C4-M12MS-2,0TPE-HD42straight2501
22262041
AB-C4-M12MS-5,0TPE-HD45straight2501
22262060
AB-C4-M12MS-7,5TPE-HD47.5straight2501
22262042
AB-C4-M12MS-10,0TPE-HD410straight2501
22262061
AB-C4-M12MS-15,0TPE-HD415straight2501
Socket
22262043
AB-C4-2,0TPE-M12FS-HD42straight2501
22262044
AB-C4-5,0TPE-M12FS-HD45straight2501
22262062
AB-C4-7,5TPE-M12FS-HD47.5straight2501
22262045
AB-C4-10,0TPE-M12FS-HD410straight2501
22262063
AB-C4-15,0TPE-M12FS-HD415straight2501
22262046
AB-C4-2,0TPE-M12FA-HD42angled2501
22262047
AB-C4-5,0TPE-M12FA-HD45angled2501
22262064
AB-C4-7,5TPE-M12FA-HD47.5angled2501
22262048
AB-C4-10,0TPE-M12FA-HD410angled2501
22262065
AB-C4-15,0TPE-M12FA-HD415angled2501
22262180AB-C4-M12MS-1,0TPE-M12FS-HD41straight-straight2501
22262181AB-C4-M12MS-2,0TPE-M12FS-HD42straight-straight2501
22262182AB-C4-M12MS-5,0TPE-M12FS-HD45straight-straight2501
22262183AB-C4-M12MS-10,0TPE-M12FS-HD410straight-straight2501

Benefits

  • Hygienic Design for ideal cleaning results
  • Guaranteed density by meeting the highest protection class
  • Stainless steel knurl to ensure protection against corrosion
  • Bright colors to detect contamination quickly

Application range

  • Food production and packaging machinery
  • Freezing plants, cold storage
  • washdown area with frequent contact
    with cleaning agents

Product features

  • Suitable for drag chains
  • 4-pin plug/socket M12 on free conductor end

Norm references / Approvals

  • ECOLAB®
    Industry standard in the field of professional cleaning and disinfection in the food and beverage industry
  • FDA 21 CFR 177.2600
    Special sealing element for food and beverage industry in North America

Product Make-up

  • wire cross-section: 0,34 mm²
  • Colour-code:
    4-pin: bn (1), wh (2), bu (3), bk (4)
  • Outer sheath: TPE halogen-free,
    grey (similar to RAL 7035)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Sensor-actuator patch cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001855
  • ETIM 6.0 Class-Description: Sensor-actuator patch cord

Material

  • Contact: CuSn
    Contact surface: Ni/Au
    Knurl: Stainless steel (V4A)
    Gripping body: PP

Minimum bending radius

  • Fixed installation: 5 x outer diameter
  • Flexing: 10 x outer diameter

Protection rating

  • IP65/IP67/IP68/IP69

Ambient temperature (operation)

  • Fixed installation -40°C to +105°C
  • Flexing -25°C to +105°C

Coding

  • A-standard

Rated current (A)

  • 4 A

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.