UNITRONIC® SENSOR SH M12

M12 plug/socket on free conductor end, shielded

Sensor/actuator cordset, M12, PUR halogenfree, 3-, 4-, 5-pin. versions, straight and angled M12 plugs and sockets, shielded, A-coded, IP65/IP67/IP68

Other types are available at
www.lappgroup.com/assemblyfinder
or on request

Supplementary automation components from LappMechanical and plant engineeringSpace requirementPower chainInterference signalsWaterproof

CULUS

Article number Article designationNumber of pinsLength (m)DesignLEDRated voltage (V)PU
3-pin
Plug
22260453
AB-C3-M12MS- 2,0PUR-SH32straightno2501
22260454
AB-C3-M12MS- 5,0PUR-SH35straightno2501
22260455
AB-C3-M12MS-10,0PUR-SH310straightno2501
Socket
22260450
AB-C3- 2,0PUR-M12FS-SH32straightno2501
22260451
AB-C3- 5,0PUR-M12FS-SH35straightno2501
22262086
AB-C3- 6,0PUR-M12FS-SH36straightno2501
22262077
AB-C3- 7,0PUR-M12FS-SH37straightno2501
22260452
AB-C3-10,0PUR-M12FS-SH310straightno2501
22260071
AB-C3- 2,0PUR-M12FA-SH32angledno2501
22260072
AB-C3- 5,0PUR-M12FA-SH35angledno2501
22260073
AB-C3-10,0PUR-M12FA-SH310angledno2501
4-pin
Plug
22261099
AB-C4-M12MS- 0,5PUR-SH40.5straightno2501
22260375
AB-C4-M12MS- 1,5PUR-SH41.5straightno2501
22260459
AB-C4-M12MS- 2,0PUR-SH42straightno2501
22260460
AB-C4-M12MS- 5,0PUR-SH45straightno2501
22260461
AB-C4-M12MS-10,0PUR-SH410straightno2501
22261067
AB-C4-M12MS-20,0PUR-SH420straightno2501
22260369
AB-C4-M12MS-25,0PUR-SH425straightno2501
22262125
AB-C4-M12MA-2,0PUR-SH42angledno2501
Socket
22260456
AB-C4- 2,0PUR-M12FS-SH42straightno2501
22262126
AB-C4- 3,0PUR-M12FS-SH43straightno2501
22260457
AB-C4- 5,0PUR-M12FS-SH45straightno2501
22260458
AB-C4-10,0PUR-M12FS-SH410straightno2501
22261100
AB-C4-15,0PUR-M12FS-SH415straightno2501
22260823
AB-C4-20,0PUR-M12FS-SH420straightno2501
22261061
AB-C4-25,0PUR-M12FS-SH425straightno2501
22260160
AB-C4-30,0PUR-M12FS-SH430straightno2501
22260074
AB-C4- 2,0PUR-M12FA-SH42angledno2501
22260855
-43angledno250-
22260675
AB-C4- 5,0PUR-M12FA-SH45angledno2501
22260680
AB-C4-10,0PUR-M12FA-SH410angledno2501
22260374
AB-C4-20,0PUR-M12FA-SH420angledno2501
22262170
AB-C4-30,0PUR-M12FA-SH430angledno2501
22262171
AB-C4-50,0PUR-M12FA-SH450angledno2501
5-pin
Plug
22260465
AB-C5-M12MS- 2,0PUR-SH52straightno601
22260441
AB-C5-M12MS- 3,0PUR-SH53straightno601
22260466
AB-C5-M12MS- 5,0PUR-SH55straightno601
22260467
AB-C5-M12MS-10,0PUR-SH510straightno601
22261064
AB-C5-M12MS-25,0PUR-SH525straightno601
22261004
AB-C5-M12MA-2,0PUR-SH52angledno601
Socket
22260462
AB-C5- 2,0PUR-M12FS-SH52straightno601
22262136
AB-C5- 3,0PUR-M12FS-SH53straightno601
22260463
AB-C5- 5,0PUR-M12FS-SH55straightno601
22260464
AB-C5-10,0PUR-M12FS-SH510straightno601
22261057
AB-C5-20,0PUR-M12FS-SH520straightno601
22260946
AB-C5- 2,0PUR-M12FA-SH52angledno601
22260714
AB-C5- 5,0PUR-M12FA-SH55angledno601
22260991
AB-C5-10,0PUR-M12FA-SH510angledno601
22260594
AB-C5-20,0PUR-M12FA-SH520angledno601
Plug
22262173
AB-C8-M12MS-3,0PUR-SH83straightno301
22260733
AB-C8-M12MS-5,0PUR-SH85straightno301
22262189
AB-C8-M12MS-10,0PUR-SH810straightno301
Socket
22262130
AB-C8-3,0PUR-M12FS-SH83straightno301
22262005
AB-C8-20,0PUR-M12FS-SH820straightno301
22261000
AB-C8-15,0PUR-M12FA-SH815angledno301
22262191
AB-C8-20,0PUR-M12FA-SH820angledno301
plug/socket
22260902
AB-C4-M12MS-2,0PUR-M12FS-SH42straight-straightno250-
22260903
AB-C4-M12MS-5,0PUR-M12FS-SH45straight-straightno250-
22260821
AB-C5-M12MS-1,0PUR-M12FS-SH51straight-straightno60-
22262203
AB-C5-M12MS-2,0PUR-M12FS-SH52straight-straightno60-
22260822
AB-C5-M12MS-10,0PUR-M12FS-SH510straight-straightno60-
22262082
AB-C5-M12MA-3,0PUR-M12FA-SH53angled-angledno60-
22262085
AB-C5-M12MA-4,0PUR-M12FA-SH54angled-angledno60-
22261063
AB-C8-M12MS-2,0PUR-M12FS-SH82straight-straightno30-
22260282
AB-C8-M12MS-5,0PUR-M12FS-SH85straight-straightno30-
22260283
AB-C8-M12MS-10,0PUR-M12FS-SH810straight-straightno30-

Benefits

  • Cost-saving due to quick and easy installation
  • Space-saving due to compact dimensions.
  • Fast and easy error tracking
  • Integrated vibration protection (mechanical lock-in)
  • Gold-plated contacts for low transfer resistance

Application range

  • For increased mechanical stress and harsh operating conditions

Product features

  • UV-resistant
  • Good resistance to oils and chemicals
  • Shielding is conducted over the knurl
  • Suitable for drag chains
  • Including tag carrier

Norm references / Approvals

  • Halogenfree according to DIN VDE 0472
  • UL File Number: E249137
  • Flame-retardant according to UL 1581 FT-2

Product Make-up

  • wire cross-section: 0,34 mm²
  • Colour-code:
    3-pin: bn (1), bu (3), bk (4)
    4-pin: bn (1), wh (2), bu (3), bk (4)
    5-pin: bn (1), wh (2), bu (3), bk (4), gy (5)
  • Outer sheath: PUR, black
  • Shielded version

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Sensor-actuator patch cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001855
  • ETIM 6.0 Class-Description: Sensor-actuator patch cord

Material

  • Contact: CuSn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Gripping body: TPU, flame-retardant, self-extinguishing

Minimum bending radius

  • Fixed installation: 5 x outer diameter
  • Flexing: 10 x outer diameter

Protection rating

  • IP65/IP67

Ambient temperature (operation)

  • Plug/socket -25°C to +90°C
  • Fixed installation -40°C to +80°C
    Flexing -25°C to +80°C

Coding

  • A-standard

Rated current (A)

  • 4 A

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: inclusive of copper. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • UL certifications can be found in the data sheet.