EPIC® SENSOR M12T

M12 T-parallel distributor for CAN/ DeviceNet/ S/A cabling

Article number Article designation
T distributor
22260765
AB-C5-M12T-2XM12FS DN

Benefits

  • Cost-effective, rational wiring of fieldbus and sensor/actuator installations
  • Space-saving due to compact dimensions
  • Robust design

Product features

  • PWIS-free

Design

  • 5-pin parallel distributor
  • M12 socket on M12 connector and M12 socket

Material

  • Contact: CuZn
    Contact surface: Ni/Au
    Contact carrier: TPU GF
    Knurl: Zinc die-cast, nickel-plated
    Handle body: TPU, flame-retardant, self-extinguishing
    Seal: NBR

Protection rating

  • IP65/IP67

Ambient temperature (operation)

  • Connector/socket -25°C to +90°C

Coding

  • A - Standard
    (CANopen/DeviceNet/CC-Link)

Rated current (A)

  • 4 A

Photographs are not to scale and do not represent detailed images of the respective products.