UNITRONIC® SENSOR M12-M12 Power

Power cable: M12 connector on M12 straight socket

Connection cable M12 on M12, (A-coded) with PUR outer sheath for supplying power to automation devices. Version suitable for power chain.

Other types are available at
www.lappgroup.com/assemblyfinder
or on request

Power chain Assembly time Automation & fältinstallation

Article number Article designation Number of pins Length in m Design Rated voltage (V)
Connector on socket
22260784
AB-PC4-M12MS-0,3PUR-M12FS 4 0.3 straight-straight 250
22260785
AB-PC4-M12MS-1,0PUR-M12FS 4 1 straight-straight 250
22260786
AB-PC4-M12MS-2,0PUR-M12FS 4 2 straight-straight 250
22260787
AB-PC4-M12MS-5,0PUR-M12FS 4 5 straight-straight 250
22260788
AB-PC4-M12MS-10,0PUR-M12FS 4 10 straight-straight 250

Benefits

  • Cost-effective, rational wiring of fieldbus and sensor/actuator installations
  • Space-saving due to compact dimensions
  • Fast and easy assembly

Product features

  • 4-core power cable
  • M12 connector, A-coded with quick-locking system
  • Straight plug to straight socket
  • PWIS-free
  • Suitable for drag chains

Design

  • 4 x 0.75 mm²
  • 4-pin: bn (1), wh (2), bu (3), bk (4)
  • Core insulation: PVC
  • Outer sheath: PUR, black
  • Outer diameter: 5.9 mm

Classification

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Assembled sensor/actuator cable

Material

  • Contact: CuSn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Handle body: TPU, flame-retardant, self-extinguishing

Minimum bending radius

  • Flexing: 10 x outer diameter

Protection rating

  • IP65/IP67/IP68

Ambient temperature (operation)

  • Connector/socket -25°C to +90°C
  • Fixed installation -25°C to +80°C
    Flexing -5°C to +80°C

Coding

  • A-standard

Rated current (A)

  • 4 A

Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
Copper price basis: inclusive of copper. refer to catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Photographs are not to scale and do not represent detailed images of the respective products.