UNITRONIC® SENSOR M8-M12

M8 plug on M12 socket

Sensor/actuator cordset, M8 on M12, PUR halogenfree, 3-pin, plug/socket, LED, A-coded, IP65/IP67/IP68, suitable for drag chains

Other types are available at
www.lappgroup.com/assemblyfinder
or on request

Supplementary automation components from LappMechanical and plant engineeringAssembly timeSpace requirementPower chainUV-resistantWaterproof

CULUS

Article number Article designationNumber of pinsLength (m)DesignLEDRated voltage (V)PU
3-pin
22260241
AB-C3-M8MS-0,3PUR-M12FS30.3straight-straightno601
22260242
AB-C3-M8MS-0,6PUR-M12FS30.6straight-straightno601
22260243
AB-C3-M8MS-1,0PUR-M12FS31straight-straightno601
22260244
AB-C3-M8MS-2,0PUR-M12FS32straight-straightno601
22260245
AB-C3-M8MS-0,3PUR-M12FA30.3straight-angledno601
22260246
AB-C3-M8MS-0,6PUR-M12FA30.6straight-angledno601
22260247
AB-C3-M8MS-1,0PUR-M12FA31straight-angledno601
22260248
AB-C3-M8MS-2,0PUR-M12FA32straight-angledno601
22260271
AB-C3-M8MS-0,3PUR-M12FA-2L30.3straight-angled2 LEDs241
22260272
AB-C3-M8MS-0,6PUR-M12FA-2L30.6straight-angled2 LEDs241
22260273
AB-C3-M8MS-1,0PUR-M12FA-2L31straight-angled2 LEDs241
22260274
AB-C3-M8MS-2,0PUR-M12FA-2L32straight-angled2 LEDs241

Benefits

  • Cost-efficient due to quick and easy installation
  • Space-saving due to compact dimensions.
  • Fast and easy error tracking
  • Gold-plated contacts for low transfer resistance

Application range

  • For increased mechanical stress and harsh operating conditions

Product features

  • UV-resistant
  • Good resistance to oils and chemicals
  • PWIS and PVC free
  • Suitable for drag chains
  • Including tag carrier

Norm references / Approvals

  • Halogenfree according to DIN VDE 0472
  • UL File Number: E249137
  • Flame-retardant according to UL 1581 FT-2

Product Make-up

  • Core cross section: 0.25 mm2
  • Colour-code:
    3-pin: bn (1), bu (3), bk (4)
  • Outer sheath: PUR, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Sensor-actuator patch cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001855
  • ETIM 6.0 Class-Description: Sensor-actuator patch cord

Material

  • Contact: CuSn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Gripping body: TPU, flame-retardant, self-extinguishing

Minimum bending radius

  • Fixed installation: 5 x outer diameter
  • Flexing: 10 x outer diameter

Protection rating

  • IP65/IP67/IP68

Ambient temperature (operation)

  • Plug/socket -25°C to +90°C
  • Fixed installation -40°C to +80°C
    Flexing -25°C to +80°C

Coding

  • A-standard

Rated current (A)

  • 4 A

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • UL certifications can be found in the data sheet.