UNITRONIC® SENSOR M8-M8

M8 plug on M8 socket

Sensor/actuator cordset, M8 on M8, PUR halogenfree, 3-,4-pin, plug/socket, LED, A-coded, IP65/IP67/IP68, suitable for drag chains

Other types are available at
www.lappgroup.com/assemblyfinder
or on request

Supplementary automation components from LappMechanical and plant engineeringAssembly timeSpace requirementPower chainUV-resistantWaterproof

CULUS

Article number Article designationNumber of pinsLength (m)DesignLEDRated voltage (V)PU
Plug on socket
3-pin
22260206
AB-C3-M8MS-0,3PUR-M8FS30.3straight-straightno601
22260207
AB-C3-M8MS-0,6PUR-M8FS30.6straight-straightno601
22260208
AB-C3-M8MS-1,0PUR-M8FS31straight-straightno601
22260209
AB-C3-M8MS-2,0PUR-M8FS32straight-straightno601
22260938
AB-C3-M8MS-5,0PUR-M8FS35straight-straightno601
22260210
AB-C3-M8MS-0,3PUR-M8FA30.3straight-angledno601
22260211
AB-C3-M8MS-0,6PUR-M8FA30.6straight-angledno601
22260212
AB-C3-M8MS-1,0PUR-M8FA31straight-angledno601
22260213
AB-C3-M8MS-2,0PUR-M8FA32straight-angledno601
22260214
AB-C3-M8MS-0,3PUR-M8FA-2L30.3straight-angled2 LEDs241
22260215
AB-C3-M8MS-0,6PUR-M8FA-2L30.6straight-angled2 LEDs241
22260216
AB-C3-M8MS-1,0PUR-M8FA-2L31straight-angled2 LEDs241
22260379AB-C3-M8MS-1,5PUR-M8FA-2L31.5straight-angled2 LEDs241
22260217
AB-C3-M8MS-2,0PUR-M8FA-2L32straight-angled2 LEDs241
4-pin
22260313
AB-C4-M8MS-0,3PUR-M8FS40.3straight-straightno301
22260314
AB-C4-M8MS-0,6PUR-M8FS40.6straight-straightno301
22260315
AB-C4-M8MS-1,0PUR-M8FS41straight-straightno301
22260316
AB-C4-M8MS-2,0PUR-M8FS42straight-straightno301
22260923
AB-C4-M8MS-5,0PUR-M8FS45straight-straightno301
22260922
AB-C4-M8MS-10,0PUR-M8FS410straight-straightno301
22260059
AB-C4-M8MS-0,3PUR-M8FA40.3straight-angledno301
22260060
AB-C4-M8MS-0,6PUR-M8FA40.6straight-angledno301
22260061
AB-C4-M8MS-1,0PUR-M8FA41straight-angledno301
22260062
AB-C4-M8MS-2,0PUR-M8FA42straight-angledno301

Benefits

  • Cost-efficient due to quick and easy installation
  • Space-saving due to compact dimensions.
  • Fast and easy error tracking
  • Gold-plated contacts for low transfer resistance

Application range

  • For increased mechanical stress and harsh operating conditions

Product features

  • UV-resistant
  • Good resistance to oils and chemicals
  • PWIS and PVC free
  • Suitable for drag chains
  • Including tag carrier

Norm references / Approvals

  • Halogenfree according to DIN VDE 0472
  • UL File Number: E249137
  • Flame-retardant according to UL 1581 FT-2

Product Make-up

  • Core cross section: 0.25 mm2
  • Colour-code:
    3-pin: bn (1), bu (3), bk (4)
    4-pin: bn (1), wh (2), bu (3), bk (4)
  • Outer sheath: PUR, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Sensor-actuator patch cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001855
  • ETIM 6.0 Class-Description: Sensor-actuator patch cord

Material

  • Contact: CuSn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Gripping body: TPU, flame-retardant, self-extinguishing

Minimum bending radius

  • Fixed installation: 5 x outer diameter
  • Flexing: 10 x outer diameter

Protection rating

  • IP65/IP67/IP68

Ambient temperature (operation)

  • Plug/socket -25°C to +90°C
  • Fixed installation -40°C to +80°C
    Flexing -25°C to +80°C

Coding

  • A-standard

Rated current (A)

  • 4 A

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • UL certifications can be found in the data sheet.