UNITRONIC® SENSOR M8

M8 plug/socket on free conductor end

Sensor/actuator connecting cable 3-, 4-pin, M8 connector/M8 socket on free cable end, A-coded, PUR halogen-free, IP65/IP67/IP68, LED, suitable for power chains

Other types are available at
www.lappgroup.com/assemblyfinder
or on request

Supplementary automation components from LappMechanical and plant engineeringAssembly timeSpace requirementPower chainUV-resistantWaterproof

CULUS

Article number Article designationNumber of pinsLength (m)DesignLEDRated voltage (V)PU
3-pin
Plug
22260204
AB-C3-M8MS-2,0PUR32straightno601
22260205
AB-C3-M8MS-5,0PUR35straightno601
22260218
AB-C3-M8MS-10,0PUR310straightno601
22260053
AB-C3-M8MA-2,0PUR32angledno601
22260987
AB-C3-M8MA-5,0PUR35angledno601
22260055
AB-C3-M8MA-10,0PUR310angledno601
Socket
22260202
AB-C3-2,0PUR-M8FS32straightno601
22260200
AB-C3-5,0PUR-M8FS35straightno601
22260219
AB-C3-10,0PUR-M8FS310straightno601
22260203
AB-C3-2,0PUR-M8FA32angledno601
22260201
AB-C3-5,0PUR-M8FA35angledno601
22260220
AB-C3-10,0PUR-M8FA310angledno601
22260275
AB-C3-2,0PUR-M8FA-2L32angled2 LEDs241
22260276
AB-C3-5,0PUR-M8FA-2L35angled2 LEDs241
22260277
AB-C3-10,0PUR-M8FA-2L310angled2 LEDs241
4-pin
Plug
22260300
AB-C4-M8MS-2,0PUR42straightno301
22260308
AB-C4-M8MS-5,0PUR45straightno301
22260318
AB-C4-M8MS-10,0PUR410straightno301
22260056
AB-C4-M8MA-2,0PUR42angledno301
22260057
AB-C4-M8MA-5,0PUR45angledno301
22260058
AB-C4-M8MA-10,0PUR410angledno301
Socket
22260309
AB-C4- 2,0PUR-M8FS42straightno301
22260310
AB-C4- 5,0PUR-M8FS45straightno301
22260317
AB-C4-10,0PUR-M8FS410straightno301
22260311
AB-C4- 2,0PUR-M8FA42angledno301
22260312
AB-C4- 5,0PUR-M8FA45angledno301
22260319
AB-C4-10,0PUR-M8FA410angledno301

Benefits

  • Cost-efficient due to quick and easy installation
  • Space-saving due to compact dimensions.
  • Fast and easy error tracking
  • Gold-plated contacts for low transfer resistance

Application range

  • For increased mechanical stress and harsh operating conditions

Product features

  • UV-resistant
  • Good resistance to oils and chemicals
  • PWIS and PVC free
  • Suitable for drag chains
  • Including tag carrier

Norm references / Approvals

  • Halogenfree according to DIN VDE 0472
  • UL File Number: E249137
  • Flame-retardant according to UL 1581 FT-2

Product Make-up

  • Core cross section: 0.25 mm2
  • Colour-code:
    3-pin: bn (1), bu (3), bk (4)
    4-pin: bn (1), wh (2), bu (3), bk (4)
  • Outer sheath: PUR, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Sensor-actuator patch cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001855
  • ETIM 6.0 Class-Description: Sensor-actuator patch cord

Material

  • Contact: CuSn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Gripping body: TPU, flame-retardant, self-extinguishing

Minimum bending radius

  • Fixed installation: 5 x outer diameter
  • Flexing: 10 x outer diameter

Protection rating

  • IP65/IP67/IP68

Ambient temperature (operation)

  • Plug/socket -25°C to +90°C
  • Fixed installation -40°C to +80°C
    Flexing -25°C to +80°C

Coding

  • A-standard

Rated current (A)

  • 4 A

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • UL certifications can be found in the data sheet.