EPIC® Contacts for circular connectors

EPIC® contacts for M23, LS1, fits and is qualified

Made in Germany

cRUusVDE audited

Article number Article designationVersionFor designPieces / PU
Male contacts
74033001
POWER LS1 A SCM 1mm AU 0.14-1.01 mm male 0.14 - 1.0 mm²LSI A1, A3, G510
74033000
POWER LS1 A SCM 1mm AU 0.14-1.01 mm male 0.14 - 1.0 mm²LSI A1, A3, G5100
74034001
POWER LS1 F SCM 1mm AU 0.14-1.01 mm male 0.14 - 1.0 mm²LS1 F6, F710
74034000
POWER LS1 F SCM 1mm AU 0.14-1.01 mm male 0.14 - 1.0 mm²LS1 F6, F7100
74033101
POWER LS1 A SCM 2mm AU 0.5-2.52 mm male 0.5 - 2.5 mm²LSI A1, A3, G510
74033100
POWER LS1 A SCM 2mm AU 0.5-2.52 mm male 0.5 - 2.5 mm²LSI A1, A3, G5100
74034101
POWER LS1 F SCM 2mm AU 0.5-2.52 mm male 0.5 - 2.5 mm²LS1 F6, F710
74034100
POWER LS1 F SCM 2mm AU 0.5-2.52 mm male 0.5 - 2.5 mm²LS1 F6, F7100
44420103
POWER LS1 F SCM 2mm AU 4.02 mm male 4.0 mm²LS1 F6, F7100
Male contacts
72400001
SIGNAL M23 SCM 1mm AU 0.14-1.01 mm male 0.14 - 1.0 mm²M23 inserts (not D-Sub)10
72400000
SIGNAL M23 SCM 1mm AU 0.14-1.01 mm male 0.14 - 1.0 mm²M23 inserts (not D-Sub)100
72402001
SIGNAL M23 SLM 1mm AU 1.01 mm male solderM23 inserts (not D-Sub)10
72402000
SIGNAL M23 SLM 1mm AU 1.01 mm male solderM23 inserts (not D-Sub)100
72401000
M23 SCM 2mm AU 1.0-2.52 mm male crimpM23 inserts (not D-Sub)100
72403100
SIGNAL M23 SLM 2mm AU 1.0-2.52 mm male solderM23 inserts (not D-Sub)10
72403000
SIGNAL M23 SLM 2mm AU 1.0-2.52 mm male solderM23 inserts (not D-Sub)100
Female contacts
74020601
M23/LS1 BCMS 1mm AU 0.14-1.01 mm female slot 0.14 - 1.0 mm²per inserts M23 (not D-Sub), LS1 D6, LS1 A610
74200600
M23/LS1 BCMS 1mm AU 0.14-1.01 mm female slot 0.14 - 1.0 mm²per inserts M23 (not D-Sub), LS1 D6, LS1 A6100
72402601
SIGNAL M23 BLMS 1mm AU 1.01 mm female slot solderM23 inserts (not D-Sub)10
72402600
SIGNAL M23 BLMS 1mm AU 1.01 mm female slot solderM23 inserts (not D-Sub)100
72401601
SIGNAL M23 BCMS 2mm AU 1,0-2,52 mm female 1.0 - 2.5 mm²M23 inserts (not D-Sub)10
72401600
-2 mm female 1.0 - 2.5 mm²M23 inserts (not D-Sub)100
72404100
SIGNAL M23 BLMS 2mm AU 2.52 mm female solderM23 inserts (not D-Sub)10
72404000
SIGNAL M23 BLMS 2mm AU 2.52 mm female solderM23 inserts (not D-Sub)100
74034501
M23/LS1 BCMD 1mm AU 0.14-1.01 mm female hyperboloid 0.14 - 1.0 mm²per inserts M23 (not D-Sub), LS1 D6, LS1 A610
74034500
M23/LS1 BCMD 1mm AU 0.14-1.01 mm female hyperboloid 0.14 - 1.0 mm²per inserts M23 (not D-Sub), LS1 D6, LS1 A6100
44420104
POWER LS1 D BCMD 2mm AU 4.02 mm female hyperboloid 4 mm²for type D6, A610
44420105
POWER LS1 D BCMD 2mm AU 4.02 mm female hyperboloid 4 mm²for type D6, A6100
44429001
POWER LS1 BCBG 2mm 1.0-2.5 (3000) RE2 mm female 1.0 - 2.5 mm²LS1 D6, A61
44429370
POWER LS1 D BCMF 2mm AU 0.5-2.52 mm female spring 0,5-2,5mm²LS1 D6, A6100
2mm contacts, female, crimp
44429371
POWER LS1 D BCMF 2mm AU 0.5-2.52 mm female spring 0,5-2,5mm²LS1 D6, A610

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000796
  • ETIM 5.0 Class-Description: Contact for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000796
  • ETIM 6.0 Class-Description: Contact for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.