EPIC® Tools and accessories

Inserts for M23 circular connectors

EPIC® tools and accessories for circular connectors

Made in Germany

Article number Article designationDescriptionPieces / PU
Tools
11148000
Crimping toolIn tool case, without locator1
11148001
4-mandrel digital crimping toolIn tool case, without locator1
11148002
Crimping machinePneumatic for 5 - 10 bar, locator not included1
11148300
Locator for crimping tool LS1, M23-1
75017400
LS1 removal tool for 1 mm contactsFor housing type A, G1
75017500
LS1 removal tool for 2 mm contactsFor housing type A, G1
44420078
M23 removal tool for insertsFor housing type A, B, G1

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Temperature range

  • -25°C up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.