EPIC® POWER LS1 Contacts male

Contacts, tools, accessories for circular connectors

EPIC® POWER LS1 Contacts male

  • All contacts are high quality gold plated
  • Contacts are designed for wide crimping range, therefore low number of variants
  • Made in Germany

Good chemical resistanceWide clamping rangeCorrosion-resistantMaximum vibration protectionMechanical resistanceOil-resistantOptimum strain reliefRobustReliability

Article number Article designationVersionFor designPieces / PU
1mm contacts, male, crimp
74033001
POWER LS1 A SCM 1mm AU 0.14-1.01 mm male 0.14 - 1.0 mm²LSI A1, A3, G510
74033000
POWER LS1 A SCM 1mm AU 0.14-1.01 mm male 0.14 - 1.0 mm²LSI A1, A3, G5100
74034001
POWER LS1 F SCM 1mm AU 0.14-1.01 mm male 0.14 - 1.0 mm²LS1 F6, F710
74034000
POWER LS1 F SCM 1mm AU 0.14-1.01 mm male 0.14 - 1.0 mm²LS1 F6, F7100
2mm contacts, male, crimp
74033101
POWER LS1 A SCM 2mm AU 0.5-2.52 mm male 0.5 - 2.5 mm²LSI A1, A3, G510
74033100
POWER LS1 A SCM 2mm AU 0.5-2.52 mm male 0.5 - 2.5 mm²LSI A1, A3, G5100
74034101
POWER LS1 F SCM 2mm AU 0.5-2.52 mm male 0.5 - 2.5 mm²LS1 F6, F710
74034100
POWER LS1 F SCM 2mm AU 0.5-2.52 mm male 0.5 - 2.5 mm²LS1 F6, F7100
44420103
POWER LS1 F SCM 2mm AU 4.02 mm male 4.0 mm²LS1 F6, F7100

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.