Country Sites
en
0
items
Please note our privacy provisions
×
Dear website visitor, you are about to leave the German website of the Lapp Group and are therefore subject to the privacy provisions of the selected website. Thank you for your understanding!
WORLDWIDE
search website
en
Back
Overview
Products
Catalogue
Power and control cables
Data communication systems
Data communication systems for ETHERNET technology
Optical transmission systems
EPIC® Industrial connectors
Cable glands
Protective cable conduit systems and cable carrier systems
Marking systems
Tools and cable accessories
Characteristics and Technologies
Appendix
Search brand competition
Inquiry form
:
Max Mustermann
Toggle navigation
Search
Shopping CartBasket
0
LOGIN
search website :
Lapp Products Catalog
Products
Catalogue
EPIC® Industrial connectors
Circular connectors
EPIC® POWER LS1 Contacts, tools, accessories
EPIC® POWER LS1 Tools
Products
Catalogue
EPIC® Industrial connectors
Circular connectors
EPIC® POWER LS1 Contacts, tools, accessories
EPIC® POWER LS1 Contacts male
EPIC® POWER LS1 Contacts female
EPIC® POWER LS1 Tools
EPIC® POWER LS1 Accessories
Search brand competition
Inquiry form
Productfinder
Cablefinder
Cable assembly finder
Cable gland finder
Cable protection conduit finder
Cable marking finder
Housing configurator
Servo Configurator
Chain Configurator
FO Configurator
EPIC® POWER LS1 Tools
Contacts, tools, accessories for circular connectors
Previous
Next
EPIC® Tools for LS1 circular connector series
Made in Germany
product information (PDF)
Article List
Note
Article number
Article
Version
Pieces / PU
Tools
11148000
Crimping tool
In tool case, without locator
1
11148001
4-mandrel digital crimping tool
In tool case, without locator
1
11148002
Crimping machine
Pneumatic for 5 - 10 bar, locator not included
1
11148300
Locator for crimping tool LS1, M23
-
1
75017400
LS1 removal tool for 1 mm contacts
For housing type A, G
1
75017500
LS1 removal tool for 2 mm contacts
For housing type A, G
1
Photographs and graphics are not to scale and do not represent detailed images of the respective products.