EPIC® LS1 Kits 8pole

CEcRUusVDE audited

Uncomplicated ordering; No misplaced orders; Made in Germany; Pre-packed kits with compatible components

Technical data

Classification ETIM 5

Classification ETIM 6

Rated voltage (V)

Rated current (A)

Number of contacts
3 + PE + 4

EPIC POWER LS1 KIT D6 3+PE+4 K (1)

Characteristics

  • Pin configuration 3+PE+4, for female contacts 2 mm Ø + 1 mm Ø
  • Machined crimp contacts 0.5 - 2.5 mm² and 0.14 - 1.0 mm² are included
  • D6 cable connector, clamping range 7.5 - 15.5 mm
Article numberPieces / PU
75009694
1
EPIC POWER LS1 KIT A1 3+PE+4 K (1)

Characteristics

  • Pin configuration 3+PE+4, for male contacts 2 mm Ø + 1 mm Ø
  • Machined crimp contacts 0.5 - 2.5 mm² and 0.14 - 1.0 mm² are included
  • A1 panel-mount box, front wall mounting
Article numberPieces / PU
75009695
1
EPIC POWER LS1 KIT A3 3+PE+4 K (1)

Characteristics

  • Pin configuration 3+PE+4, for male contacts 2 mm Ø + 1 mm Ø
  • Machined crimp contacts 0.5 - 2.5 mm² and 0.14 - 1.0 mm² are included
  • A3 panel-mount box, angled and rotatable, front wall mounting
Article numberPieces / PU
25009696
1
EPIC POWER LS1 KIT F6 3+PE+4 K (1)

Characteristics

  • Pin configuration 3+PE+4, for male contacts 2 mm Ø + 1 mm Ø
  • Machined crimp contacts 0.5 - 2.5 mm² and 0.14 - 1.0 mm² are included
  • F6 cable coupler, clamping range 7.5 - 15.5 mm
Article numberPieces / PU
75009697
1
EPIC POWER LS1 KIT D6 3+PE+4 K TWIST

Characteristics

  • TWIST quick-lock technology
  • Connector with 1/4 turn safely locked
  • Vibration-proof
  • Not pluggable with EPIC® standard panel bases/cable coupler
Article numberPieces / PU
24441294
1