EPIC® POWER LS1.5 Contacts female

Contacts, tools, accessories for circular connectors

EPIC® POWER LS1.5 Contacts female for size 1.5 circular connector series

  • All contacts are high quality gold plated
  • Slotted contacts with external pressure spring
  • Made in Germany

Good chemical resistanceCorrosion-resistantMechanical resistanceOptimum strain reliefRobustReliability

Article number Article designationVersionFor designPieces / PU
3.6 mm female contacts
44429318
LS1.5 D BCEM 3,6MM AU 1,0-2,53.6 mm female 1.0 - 2.5 mm²for type D6, A610
44429319
LS1.5 D BCEM 3,6MM AU 2,5-4,03.6 mm female 2.5 - 4.0 mm²for type D6, A610
44429320
LS1.5 D BCEM 3,6MM AU 4,0-6,03.6 mm female 4.0 - 6.0 mm²for type D6, A610
44429321
LS1.5 D BCEM 3,6MM AU 6,0-10,03.6 mm female 6.0 - 10.0 mm²for type D6, A610
2 mm female contacts
44429322
LS1.5 D BCEM 2MM AU 0,25-1,02 mm female 0.25 - 1.0 mm²for type D6, A610
44429323
LS1.5 D BCEM 2MM AU 0,75-1,52 mm female 0.75 - 1.5 mm²for type D6, A610
44429324
LS1.5 D BCEM 2MM AU 1,0-2,52 mm female 1.0 - 2.5 mm²for type D6, A610
44429325
LS1.5 D BCEM 2MM AU 4,02 mm female 4.0 mm²for type D6, A610

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000796
  • ETIM 5.0 Class-Description: Contact for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000796
  • ETIM 6.0 Class-Description: Contact for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.