EPIC® POWER LS1.5 Tools

Contacts, tools, accessories for circular connectors

EPIC® POWER LS1.5 Tools for size 1.5 circular connector series

  • Universal 4-indent crimping tool
  • 2 different Crimping tool for contacts up to 6mm² and from 6mm²
  • Made in Germany
Article number Article designationDescriptionVersionFor designPieces / PU
Crimping tool
44429367
LS1.5 CRIMPING TOOL 0.08 - 6.04-mandrel digital crimping tool including locator0.14 - 6.0 mm²for LS1.5, LS31
44429368
LS1.5 CRIMPING TOOL 6.0 - 10.04-mandrel digital crimping tool including locator6.0 - 10.0 mm²for LS1.51

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.