EPIC® POWER LS3 male contacts

Contacts, tools, accessories for circular connectors

EPIC® POWER LS3 male contacts for size 3 circular connector series

  • Only available as crimp version due to the high mechanical stress in servo applications
  • Power contacts silver plated, signal contacts gold plated
  • Made in Germany

Mechanical resistanceOptimum strain reliefReliability

Article number Article designationVersionFor designPieces / PU
EPIC® POWER LS3 male contacts
44429360
LS3 A, F SCEM 10MM AG 1010 mm male 10 mm²for type A1, F64
44429361
LS3 A, F SCEM 10MM AG 1610 mm male 16 mm²for type A1, F64
44429362
LS3 A, F SCEM 10MM AG 2510 mm male 25 mm²for type A1, F64
44429363
LS3 A, F SCEM 10MM AG 3510 mm male 35 mm²for type A1, F64
44429364
LS3 A, F SCEM 10MM AG 5010 mm male 50 mm²for type A1, F64
44429365
LS3 A, F SCEM 1.6MM AU 0.75-1.51.6 mm male 0.75 - 1.5 mm²for type A1, F64

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000796
  • ETIM 5.0 Class-Description: Contact for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000796
  • ETIM 6.0 Class-Description: Contact for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.