EPIC® POWERLOCK Accessories

Contacts, tools, accessories for circular connectors

EPIC® POWERLOCK cover and accessories

Made in Europe

Article number ArticleFor designVersionPU
Protective caps
44420252
POWERLOCK PROTECTION CAP A1for type A1IP541
44420253
POWERLOCK PROTECTION CAP A6for type A6IP541
44420251
POWERLOCK PROTECTION CAP D6for type D6IP541
44420250
POWERLOCK PROTECTION CAP F6for type F6IP541
Spare part: Contact retention pin
44420259
POWERLOCK RETENTION PIN A1, A6for type A1, A6-1
44420255
POWERLOCK RETENTION PIN D6for type D6-1
44420254
POWERLOCK RETENTION PIN F6for type F6-1
Conductor end sleeves for POWERLOCK screw contact
44420244
POWERLOCK WIRE SLEEVE 120Spare part for POWERLOCK 120 SS/QS contact120 mm²1
44420245
POWERLOCK WIRE SLEEVE SET 95Reduction set for POWERLOCK 120 SS/QS screw contact95mm²1
44420246
POWERLOCK WIRE SLEEVE SET 70Reduction set for POWERLOCK 120 SS/QS screw contact70 mm²1
44420247
POWERLOCK WIRE SLEEVE SET 50Reduction set for POWERLOCK 120 SS/QS screw contact50 mm²1

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002314
  • ETIM 5.0 Class-Description: Cap for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002314
  • ETIM 6.0 Class-Description: Cap for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.