EPIC® POWERLOCK D6 C

Single-pin circular connector for mobile power distribution, electro motors and generators

EPIC®POWERLOCK cable connector source 660A for crimp connection up to 240mm²

Made in Europe

Wide clamping rangeOptimum strain reliefRobustReliabilityWaterproof

CEVDE

Article number Article descriptionMPin configurationPieces / PU
POWERLOCK cable connector/cable coupler without contact (for crimp contact)
Cable connector D6, source
44420216
POWERLOCK D6 PE/GN40PE, Green1
44420217
POWERLOCK D6 N/BL40N, Blue1
44420218
POWERLOCK D6 L1/BN40L1, Brown1
44420219
POWERLOCK D6 L2/BK40L2, Black1
44420220
POWERLOCK D6 L3/GY40L3, Grey1
For direct current applications in conjunction with L2/black
44420319
POWERLOCK D6 L1/RD40L1, Red1

Benefits

  • Resistant to mechanical influences in harsh environmental conditions
  • Connectors in harmonised colours according to European standards
  • Every colour has a different coding to prevent incorrect plugging

Application range

  • For renewable energy plants e.g. wind power
  • For mobile and stationary power distribution
  • For the connection of motors, transformers and generators
  • Light & sound technology

Product features

  • Straight connector with M40 thread
  • Order SKINTOP® ST-M 40 or STR-M 40 separately
  • Contact fixing by contact retention pin, each pin can only be used once
  • Housing without contact, order contact separately

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Rated voltage (V)

  • 1000 V

Rated impulse voltage

  • 8 kV

Rated current (A)

  • Max. crimp 660 A

Pollution degree

  • 3

Contacts

  • Crimp termination: copper, silver-plated

Number of contacts

  • 1

Termination methods

  • Crimp termination: 35 - 240 mm²

Material

  • Housing: PBT
  • Contact retention pin: PA

Protection rating

  • IP 67 (maximum, dependant on cable gland used)
  • IP 20 (unmated)

Cycle of mechanical operation

  • 500

VDE-tested

  • VDE Reg. No. D42

Temperature range

  • -25°C up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.