EPIC® SIGNAL M17 G4

Circular connectors for servomotors and power supply

EPIC® M17 SIGNAL panel mount base M18

  • For installation in existing hole
  • The contacts have to be ordered separately
  • Made in Germany

Mechanical and plant engineeringMechanical resistanceOptimum strain reliefSpace requirementInterference signalsWaterproof

Article number Article descriptionFastening typePin configurationPieces / PU
Type M17 G4, front wall mounting
44423118
EPIC® M17 femaleM18x0,75 (order counternut separately)85
44423116
EPIC® M17 maleM18x0,75 (order counternut separately)85
44423119
EPIC® M17 femaleM18x0,75 (order counternut separately)171
44423117
EPIC® M17 maleM18x0,75 (order counternut separately)175

Benefits

  • sensor/ ac
  • EMC protection

Application range

  • Feedback / signal cables

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002635
  • ETIM 5.0 Class-Description: Circular connector (industrial connector)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002635
  • ETIM 6.0 Class-Description: Circular connector (industrial connector)

Rated voltage (V)

  • IEC: 48 V AC, 74 V DC

Rated impulse voltage

  • 1.5 kV

Rated current (A)

  • 3.6 A

Pollution degree

  • 3

Contacts

  • Gold-plated brass

Number of contacts

  • Contacts: 8(1mm), 17(0.6mm)

Termination methods

  • Crimp termination: 0.06 - 0.56 mm² (0,6mm contacts)
  • Crimp termination: 0.06 - 1.0 mm² (1mm contacts)

Material

  • Housing: nickel-plated zinc die-casting, nickel-plated brass
    Insert: PA,
    Seal: FPM

Protection rating

  • IP 67

Cycle of mechanical operation

  • 100

Temperature range

  • -40°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.