EPIC® SIGNAL M23 D6

Circular connectors for Servo Cables and encoders

EPIC® M23 cable connector signal with coupling nut

  • Robust metal connector with integrated EMC cable gland
  • Made in Germany

Mechanical and plant engineeringWind EnergyGood chemical resistanceOptimum strain reliefRobustIntegrated SKINTOP<sup>®</sup> cable glandInterference signals

CEVDEcRUus

Article number ArticleCodingCable clamping rangePieces / PU
Type M23 D6 cable connector
44420037
M23 D6black (N)7 - 13.55
75018413
M23 D6black (N)5.0 - 7.35
72044030
M23 D6black (N)7 - 105
72044020
M23 D6black (N)7 - 1020
72044000
M23 D6black (N)9.5 - 13.55
72044010
M23 D6black (N)9.5 - 13.520
44420038
M23 D6red (+20°)7 - 13.55
72044230
M23 D6red (+20°)7 - 105
72044220
M23 D6red (+20°)7 - 1020
72044200
M23 D6red (+20°)9.5 - 13.55
72044210
M23 D6red (+20°)9.5 - 13.520
44420036
M23 D6blue (-20°)7 - 13.55
72044130
M23 D6blue (-20°)7 - 105
72044120
M23 D6blue (-20°)7 - 1020
72044100
M23 D6blue (-20°)9.5 - 13.55
72044110
M23 D6blue (-20°)9.5 - 13.520

Benefits

  • Low-resistance screen contact, optimum EMC protection
  • Use of high quality materials for increased reliability

Application range

  • Plant engineering
  • Servo drives and servo assemblies
  • Measurement and control technology

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: nickel-plated zinc die-casting
    Sealing: FPM

Protection rating

  • IP68 (10h/1m)

VDE-tested

  • Certified production control: VDE-REG. no. C24 (according to EN 61984, SELV according to DIN VDE 0100-410 has to be guaranteed)
  • UL File Number: E249137

Temperature range

  • -25°C up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.