EPIC® H-D 1.6 machined contacts

For inserts and modules of the EPIC® rectangular connectors

Machined EPIC H-D contacts are suitable for industrial data and signal transmission. Silver or gold plating guarantee reliable contacting.

  • High quality contacts for data and signal transmission with 1.6mm
  • Choice of silver or gold plating

CSARU

Article number Article descriptionContact typeConductor cross-section (mm²)Cross-section identificationSurfaceStripping length (mm)Pieces / PU
Contacts
13162000
H-D 1.6 machinedmale0.14 - 0.371Ag8.0100
13163000
H-D 1.6 machinedfemale0.14 - 0.371Ag8.0100
13162100
H-D 1.6 machinedmale0.52Ag8.0100
13163100
H-D 1.6 machinedfemale0.52Ag8.0100
13162200
H-D 1.6 machinedmale0.75 - 13Ag8.0100
13163200
H-D 1.6 machinedfemale0.75 - 13Ag8.0100
13162300
H-D 1.6 machinedmale1.54Ag8.0100
13163300
H-D 1.6 machinedfemale1.54Ag8.0100
13162400
H-D 1.6 machinedmale2.55Ag5.8100
13163400
H-D 1.6 machinedfemale2.55Ag5.8100
13162500
H-D 1.6 machinedmale0.14 - 0.371Au8.0100
13163500
H-D 1.6 machinedfemale0.14 - 0.371Au8.0100
13162600
H-D 1.6 machinedmale0.52Au8.0100
13163600
H-D 1.6 machinedfemale0.52Au8.0100
13162700
H-D 1.6 machinedmale0.75 - 13Au8.0100
13163700
H-D 1.6 machinedfemale0.75 - 13Au8.0100
13162800
H-D 1.6 machinedmale1.54Au8.0100
13163800
H-D 1.6 machinedfemale1.54Au8.0100
13162900
H-D 1.6 machinedmale2.55Au5.8100
13163900
H-D 1.6 machinedfemale2.55Au5.8100

Product features

  • High quality contacts for data and signal transmission with 1.6mm
  • Choice of silver or gold plating
  • Connection cross sections from 0.14mm² to 2.5mm² available for combined data and power transmission
  • With the appropriate tools, good contacting is created quickly and easily

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000796
  • ETIM 5.0 Class-Description: Contact for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000796
  • ETIM 6.0 Class-Description: Contact for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.