EPIC® H-A 10 SDR-LB

These connectors are attractive because of their compact housing.

Article number Article descriptionMPGPieces / PU
H-A housing: surface-mount base (cover, 1 cable entry, single lever)
70455200
H-A 10 SDR-LB 16-165
70455400
H-A 10 SDR-LB 21-215
79455200
H-A 10 SDR-LB M2020-5
79455400
H-A 10 SDR-LB M2525-5

Benefits

  • Small and space-saving for narrow available space

Application range

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory

Product features

  • Surface-mount base
  • Single lever
  • 1 cable entry
  • Metal cover

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12, 4 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.