EPIC® H-A 10 TBF-LB

These connectors are attractive because of their compact housing.

Article number Article descriptionMPGNeckPieces / PU
H-A housing: cable coupler hood (straight cable entry, single lever)
10439000
H-A 10 TBF-LB 13,5-13.5yes5
70450000
H-A 10 TBF-LB 16-16yes5
19439000
H-A 10 TBF-LB M2020--5
79450000
H-A 10 TBF-LB M2525--5

Benefits

  • Small and space-saving for narrow available space

Application range

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory

Product features

  • Cable coupler hood, low version
  • Single lever
  • Straight cable entry
  • Versions with / without neck

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12, 4 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.