EPIC® H-A 16 AD-LB
These connectors are attractive because of their compact housing.
The compact housing for rectangular connectors is ideal for use in machine and device manufacturing and is supplied with a seal.
- Metal lid with sturdy hinge
- Protection rating UL50E tested
Article number | Article description | M | |
---|---|---|---|
H-A housing: panel-mount base (cover, single lever) | |||
70474000
| H-A 16 AD-LB | AG |
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
- NEMA 250, UL50E: 12, 4 (latched)
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
Benefits
- Small and compact, for applications with high number of contacts
Application range
- Machine and equipment manufacturing
- Control engineering
- Electronic laboratory
Product features
- H-A case: Wall base
- Single lever
- Metal cover
- Included: flat gasket