EPIC® H-A 16 TBFH-LB

These connectors are attractive because of their compact housing.

The compact metal housing is suitable for applications with a high number of contacts. It has a direct cable entry and 1 single lever.

  • More interior space for wiring
  • Protection rating UL50E tested

WaterproofRobustMechanical resistanceMechanical and plant engineering

cRUusVDE audited

Article number Article descriptionMPGNeck
H-A housing: cable coupler hood (straight cable entry, single lever, high version)
70480200
H-A 16 TBFH-LB 16-16yes
70480400
H-A 16 TBFH-LB 21-21yes
79480200
H-A 16 TBFH-LB M2020--
79480400
H-A 16 TBFH-LB M2525--

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12, 4 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

Benefits

  • Small and compact, for applications with high number of contacts

Application range

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory

Product features

  • Cable coupler hood, high version
  • Single lever
  • Straight cable entry
  • Versions with / without neck