EPIC® H-A 16 TG

These connectors are attractive because of their compact housing.

The robust hood intended for rectangular connectors is suitable for applications requiring a high number of contacts.

  • Non-slip ridges for comfortable disconnecting
  • Protection rating UL50E tested
  • High version: More interior space for wiring

Mechanical and plant engineeringMechanical resistanceRobustWaterproof

CEcRUusVDE audited

Article number Article descriptionMPGNeckPieces / PU
H-A housing: hood (straight cable entry, bolts for single lever)
10565000
H-A 16 TG 16-16yes5
10565300
H-A 16 TG 21-21yes5
19565000
H-A 16 TG M2020--5
19565300
H-A 16 TG M2525--5

Benefits

  • Small and compact, for applications with high number of contacts

Application range

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory

Product features

  • Hood, low version
  • Bolts for single lever
  • Straight cable entry
  • Versions with / without neck

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Sealing: NBR

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12, 4 (latched)

VDE-tested

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.