EPIC® H-A 16 TSH
These connectors are attractive because of their compact housing.
The small compact metal housing with or without a neck has a side cable entry and is suitable for use in control systems.
- Non-slip ridges for comfortable disconnecting
- More interior space for wiring
- Protection rating UL50E tested
Benefits
- Small and compact, for applications with high number of contacts
Application range
- Machine and equipment manufacturing
- Control engineering
- Electronic laboratory
Product features
- Hood, high version
- Bolts for single lever
- Side cable entry
- Versions with / without neck
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Sealing: NBR
Protection rating
- IP 65 (latched)
- NEMA 250, UL50E: 12, 4 (latched)
VDE-tested
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.