EPIC® H-A 3 AG

Innovative metal and plastic housing design

Locks reliably, does not burn, and protects the internal insert from dust and moisture: these are just three of the essential features of our newly revamped rectangular connector housing. The lightweight polyamide panel-mount base is also halogen-free, UV-resistant and securely sealed to the device or machine thanks to the NBR material.

The panel-mount base of the EPIC® H-A 3 series is now available with a new design, with a marking arrow and an integrated seal. The single lever is no longer made of metal, but plastic.

Mechanical and plant engineeringMechanical resistanceRobustWaterproof

CEcRUusVDE audited

Article number Article descriptionMMaterialColourPieces / PU
H-A housing: panel-mount base (straight)
10422500
H-A 3 MAGAGZinc die-castinggrey10
10422000
H-A 3 AG grAGThermoplasticgrey10
10422200
H-A 3 AG bkAGThermoplasticblack10

Benefits

  • The EPIC® H-A 3 series comprises the smallest housings in the heavy-duty industrial connector range and ensures secure connections in the smallest of spaces.
  • The panel mount housing is mateable to many commercially available grommet housings.
  • With open base for cable entry into the housing or control cabinet.
  • The arrow as a new design element on the surface of the housing is easy to feel and simplifies plugging in spatially confined and possibly poorly visible application areas.
  • The locking takes place using a plastic single lever.

Application range

  • To protect the connector insert from environmental influences.
  • For use with many EPIC® rectangular connector inserts.
  • For connecting devices and machines to the power supply.
  • Suitable for outdoor use.

Product features

  • H-A case: Wall base
  • 1 lever
  • Included: flat gasket

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated zinc die-casting, grey
    Lever: zinc-plated steel
    Sealing: NBR
  • Housing: grey thermoplastic, black
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12, 4 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.