EPIC® H-A 3 AGS

Innovative metal and plastic housing design

The robust angular housing for placement in rectangular connectors can be used, for example, in electronic laboratories.

  • Lightweight, chemically resistant plastic housing
  • Protection rating UL50E tested

Mechanical and plant engineeringMechanical resistanceRobustWaterproof

CEcRUusVDE audited

Article number Article descriptionMMaterialColourPieces / PU
H-A housing: panel-mount base (angled)
10423500
H-A 3 MagsAGZinc die-castinggrey10
10423100
H-A 3 AgsAGThermoplasticblack10
10423000
H-A 3 AgsAGThermoplasticgrey10

Benefits

  • Housing in plastic or metal version for safe connections in the smallest possible space

Application range

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory

Product features

  • H-A case: Wall base
  • 1 lever
  • Angled version
  • Included: flat gasket

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated zinc die-casting, grey
    Lever: zinc-plated steel
    Sealing: NBR
  • Housing: grey thermoplastic, black
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12, 4 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.