EPIC® H-A 3 TG

Innovative metal and plastic housing design

Locks reliably, does not burn, and protects the internal insert from dust and moisture: these are just three of the essential features of our newly revamped rectangular connector housing. The lightweight polyamide hood is also halogen-free, UV-resistant and has an M20 thread for connecting a cable or conduit gland.

The hood of the EPIC® H-A 3 series is now available with a new design, including a marking arrow and an M20 thread.

Mechanical and plant engineeringMechanical resistanceRobustWaterproof

CEcRUusVDE audited

Article number Article descriptionMPGMaterialColourCable glandCable clamping rangePieces / PU
PG thread
10426000
H-A 3 TG PG11 gr-11Thermoplasticgrey--10
10425500
H-A 3 TG PG11 bk-11Thermoplasticblack--10
10426400
H-A 3 TGV PG11 gr-11Thermoplasticgreyyes6.5 - 1210
10426700
H-A 3 TGV PG11 bk-11Thermoplasticblackyes6.5 - 1210
Metric thread
19426000
H-A 3 TG M20 gr20-Thermoplasticgrey--10
19425500
H-A 3 TG M20 bk20-Thermoplasticblack--10
19426400
H-A 3 TGV M20 gr20-Thermoplasticgreyyes3.0 - 13.510
19426700H-A 3 TGV M20 bk20-Thermoplasticblackyes3.0 - 13.510

Benefits

  • The EPIC® H-A 3 series comprises the smallest housings in the heavy-duty industrial connector range and ensures secure connections in the smallest of spaces.
  • The hood housing is mateable with many commercially available housings (panel-mount base, surface-mount base or coupler hood housings).
  • With threaded hole for use with a corresponding cable gland.
  • Articles with a "V" in the article name already contain a SKINTOP® plastic cable gland for sealing and strain-relieving cable entry. In comparison to housings where the cable gland is added separately, the overall size of this housing is more space-saving.
  • The arrow as a new design element on the surface of the housing is easy to feel and simplifies plugging in spatially confined and possibly poorly visible application areas.

Application range

  • To protect the connector insert from environmental influences.
  • For use with many EPIC® rectangular connector inserts.
  • For connecting devices and machines to the power supply.
  • Suitable for outdoor use.

Product features

  • Hood
  • Bolts for single lever
  • Straight cable entry
  • Versions with / without cable gland

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • thermoplastic, grey, black
    Lever: zinc-plated steel

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12, 4 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.