EPIC® H-A 32 AD-BO
Rugged housings for 2 inserts
The metal housing with a seal and pivots for a double lever is suitable for control systems and for space-saving installations.
Compact, robust metal housings for double size H-A 32
Article number | Article description | M | Pieces / PU | |
---|---|---|---|---|
H-A housing: panel-mount base (cover, bolts for double lever) | ||||
70503000
| H-A 32 AD-BO | AG | 5 |
Benefits
- For two inserts of the small H-A, H-D and STA series. Space-saving
Application range
- Machine and equipment manufacturing
- Control engineering
Product features
- H-A case: Wall base
- Bolts for double lever
- Metal cover
- Included: flat gasket
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
- IP 40 (cover closed)
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.