EPIC® H-A 32 SDR-BO

Rugged housings for 2 inserts

The compact housing for two inserts of the H-A, H-D or STA narrow series is suitable for space-saving applications.

Compact, robust metal housings for double size H-A 32

Mechanical and plant engineeringMechanical resistanceRobustWaterproof

CE

Article number Article descriptionPGNeckPieces / PU
H-A housing: surface-mount base (cover, 1 cable entry, bolts for double lever)
70515200
H-A 32 SDR-BO 2121yes5
70515400
H-A 32 SDR-BO 2929yes5
79515200
H-A 32 SDR-BO M25-yes5
79515400
H-A 32 SDR-BO M32-yes5

Benefits

  • For two inserts of the small H-A, H-D and STA series. Space-saving

Application range

  • Machine and equipment manufacturing
  • Control engineering

Product features

  • Surface-mount base
  • Bolts for double lever
  • 1 cable entry
  • Metal cover

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)
  • IP 40 (cover closed)

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.