EPIC® H-A 32 SGRL

Rugged housings for 2 inserts

The robust housing for rectangular connectors consists of 2 double levers and 2 cable entries and can be used, for example, in control systems.

Compact, robust metal housings for double size H-A 32

Mechanical and plant engineeringMechanical resistanceRobustWaterproof

CE

Article number Article descriptionMPGNeckPieces / PU
H-A housing: surface-mount base (2 cable entries, double lever)
10482000
H-A 32 SGRL 21-21yes5
19482100
H-A 32 SGRL M32 ZW32-yes5
79506800
H-A 32 SGRL M4040--5

Benefits

  • For two inserts of the small H-A, H-D and STA series. Space-saving
  • M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)

Application range

  • Machine and equipment manufacturing
  • Control engineering

Product features

  • Surface-mount base
  • Dual levers
  • 2 cable entries

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.