EPIC® H-A 32 TGB
Rugged housings for 2 inserts
The robust housing for 2 inserts of the H-A, H-D or STA series is ideal for space-saving installations. It has 2 double levers and a direct cable entry.
Compact, robust metal housings for double size H-A 32
Article number | Article description | M | PG | Neck | Pieces / PU | |
---|---|---|---|---|---|---|
H-A housing: hood (straight cable entry, double lever) | ||||||
10585000
| H-A 32 TGB 29 | - | 29 | yes | 5 | |
19585000
| H-A 32 TGB M32 | 32 | - | - | 5 | |
79525800
| H-A 32 TGB M40 | 40 | - | - | 5 |
Benefits
- For two inserts of the small H-A, H-D and STA series. Space-saving
- M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)
Application range
- Machine and equipment manufacturing
- Control engineering
Product features
- Hood
- Dual levers
- Straight cable entry
- Versions with / without neck
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.