EPIC® H-A 48 SGR
Rugged housings for 3 inserts
The highly flexible metal housing can accommodate 3 inserts and is ideal for control systems or machine and device manufacturing.
Compact, robust metal housings for double size H-A 48
Article number | Article description | M | PG | Neck | Pieces / PU | |
---|---|---|---|---|---|---|
H-A housing: surface-mount base (1 cable entry, double lever) | ||||||
10633800
| H-A 48 SGR 29 | - | 29 | yes | 1 | |
19638600
| H-A 48 SGR M40 | 40 | - | - | 1 |
Benefits
- Three different inserts, each suitable for housing type H-A 16, can be integrated in this housing. High flexibility
- M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)
Application range
- Machine and equipment manufacturing
- Control engineering
Product features
- Surface-mount base
- Dual levers
- 1 cable entry
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.