EPIC® H-A 48 SGRL
Rugged housings for 3 inserts
The base housing with 2 cable entries and 2 double levers can accommodate 3 inserts and be used, for example, in control systems.
Compact, robust metal housings for double size H-A 48
Article number | Article description | M | Pieces / PU | |
---|---|---|---|---|
H-A housing: surface-mount base (2 cable entries, double lever) | ||||
19639600
| H-A 48 SGRL M40 | 40 | 1 |
Benefits
- Three different inserts, each suitable for housing type H-A 16, can be integrated in this housing. High flexibility
- M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)
Application range
- Machine and equipment manufacturing
- Control engineering
Product features
- Surface-mount base
- Dual levers
- 2 cable entries
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.