EPIC® H-A 10

H-A connector insert up to 400V with service friendly screw connection

The narrow standard insert can be easily connected with a bolt and can be used universally for conducting current and voltage, for example in control systems.

  • New higher voltage resistance, 400V in a small space
  • Universal for current and voltage transmission
  • Made in Germany

Mechanical and plant engineeringRailWind EnergyAssembly timeSpace requirementVoltageVariety of approval certifications

CEVDEcRUus

Article number Article descriptionContact typeWire protectionNumber of operating contactsPieces / PU
H-A 10 screw termination
10440100
H-A 10 SSmaleyes1 - 105
10441100
H-A 10 BSfemaleyes1 - 105
10440000
H-A 10 SSmale-1 - 105
10441000
H-A 10 BSfemale-1 - 105

Benefits

  • New higher voltage resistance, 400V in a small space
  • Slim connector insert for standard application
  • Service friendly screw connection for different cross section, PH1 screw heat suitable for electric screwdrivers
  • Universal for current and voltage transmission
  • Railway applications
    - Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3

Application range

  • Machine and equipment manufacturing
  • Control engineering
  • Plastics industry

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000438
  • ETIM 5.0 Class-Description: Contact insert for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000438
  • ETIM 6.0 Class-Description: Contact insert for industrial connectors

Rated voltage (V)

  • IEC: 400 V
    UL: 600 V
    CSA: 600 V

Rated impulse voltage

  • 4 kV

Rated current (A)

  • IEC: 16 A
    UL: 14 A
    CSA: 16 A

Pollution degree

  • 3

Flammability

  • UL94 V-0

Contact resistance

  • 1.5 - 4 mohm

Contacts

  • Copper alloy, hard silver-plated

Number of contacts

  • 10 + PE

Termination methods

  • Screw termination: 0.5 - 2.5 mm²

Stripping length (mm)

  • 8

Material

  • PC, polycarbonate

Cycle of mechanical operation

  • 500

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.