EPIC® H-A 4
H-A inserts with screw termination up to 2.5 mm² wire cross section
The robust insert has a screw connection that is easy to operate and can be used, for example, in control systems.
- Insert for three-phase current application with neutral conductor
- easy to assemble due to straight entry of conductors
- Made in Germany
Article number | Article description | Contact type | Number of operating contacts | Pieces / PU | |
---|---|---|---|---|---|
H-A 4 screw termination | |||||
10431000
| H-A 4 SS | male | 1 - 4 | 10 | |
10432000
| H-A 4 BS | female | 1 - 4 | 10 |
Benefits
- The small H-A 3 / H-A 4 are used whenever there is minimal space.
- Easy to service screw connection
- Easy cable connection with strait cable entry in the contacts
- Railway applications
- Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3
Application range
- Machine and equipment manufacturing
- Control engineering
- Apparatus construction
- Railway applications / vehicle construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 400 V
UL: 600 V
CSA: 600 V
Rated impulse voltage
- 4 kV
Rated current (A)
- IEC: 23 A
UL: 10 A
CSA: 10 A
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- 1.5 - 4 mohm
Contacts
- Copper alloy, hard silver-plated
Number of contacts
- 4 + PE
Termination methods
- Screw termination: 0.5 - 2.5 mm² (2.5 mm² with conductor end sleeves depending on the crimping profile)
Stripping length (mm)
- 6
Cycle of mechanical operation
- 100
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.