EPIC® H-B 10 SDRL-BO

Housing design H-B. The industry standard.

The robust low metal housing is the ideal solution for applications in lighting and sound systems.

  • Metal lid with sturdy hinge
  • For easy introduction of two cables
  • Protection rating UL50E tested

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceRobustWaterproof

CEcRUusVDE audited

Article number Article descriptionMPGPieces / PU
H-B housing: surface-mount base (cover, 2 cable entries, bolts for double lever)
10038000
H-B 10 SDRL-BO 16-1610
19038000
H-B 10 SDRL-BO M2020-10
79046600
H-B 10 SDRL-BO M2525-10

Benefits

  • The smallest housing with single and double lever. The right housing is available for every application

Application range

  • Plant engineering
  • Light & sound technology
  • Plastics industry

Product features

  • Surface-mount base, low version
  • Bolts for double lever
  • 2 cable entries
  • Metal cover

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)
    IP 40 (cover closed)
  • NEMA 250, UL50E: 12, 4 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.